![16mm Compensated Fit Plain Linear Bearing with Housing](https://assets.vention.io/parts/images/MO-LM-010-0012/16mm-compensated-fit-plain-linear-bearing-with-housing.png)
16mm Compensated Fit Plain Linear Bearing with Housing
$232.22 USD
Ships next day
16mm compensated fit plain linear bearing, powered by PBC Linear. Useful in harsh conditions. Ready to mount on Vention gantry plates for smooth linear motion. No lubrication required.
Quantity:
Technical Drawings
What's Included
- 2 x M8 x 12mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-010-0012 |
Weight | 0.101 kg |
Dimensions (L x W x H) | 43.0 x 43.0 x 35.0 mm |
Unit Price | $232.22 USD |
Material | Aluminum, plastic |
Surface finish | N/A |
Associated Fasteners | 2 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | Up to 10000 N |
Max Linear Speed | 1500 mm/s |
Compatible Parts
![16mm Shaft for Linear Bearings (585mm) 16mm Shaft for Linear Bearings (585mm)](https://assets.vention.io/parts/images/MO-LM-014-0585__2/thumb_16mm-shaft-for-linear-bearings-585mm.png)
16mm Shaft for Linear Bearings (585mm)
MO-LM-014-0585 v2
![180x135mm Gantry Plate 180x135mm Gantry Plate](https://assets.vention.io/parts/images/MO-LM-001-0029/thumb_180x135mm-gantry-plate.png)
180x135mm Gantry Plate
MO-LM-001-0029
![225x225 Gantry Plate 225x225 Gantry Plate](https://assets.vention.io/parts/images/MO-LM-001-0031/thumb_225x225-gantry-plate.png)
225x225 Gantry Plate
MO-LM-001-0031
![225x180mm Gantry Plate 225x180mm Gantry Plate](https://assets.vention.io/parts/images/MO-LM-001-0030/thumb_225x180mm-gantry-plate.png)
225x180mm Gantry Plate
MO-LM-001-0030
![90x112.5mm Gantry Plate 90x112.5mm Gantry Plate](https://assets.vention.io/parts/images/MO-LM-001-0032/thumb_90x112-5mm-gantry-plate.png)
90x112.5mm Gantry Plate
MO-LM-001-0032