Community Designs

Universal Robots UR3 Tradeshow Display - Light Duty
UR3 Tradeshow display. Stand has a height of 855mm and comes with four floor anchors
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-4891 |
| Weight | 14.30 kg |
| Dimensions (L x W x H) | 720 x 718 x 934 mm |
| Application | Manufacturing |
| Assembly Time | 01:50 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 8 | |
![]() | Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm | 4 |
![]() | 2 | |
![]() | 4 | |
![]() | 2 | |
![]() | 4 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day | 4 |
![]() | 8 | |
![]() | 180x180mm UR3 Mounting plate, for Universal RobotsST-RB-001-0004 - 180 X 180 X 22 mm | 1 |
![]() | 62 | |
![]() | 62 |









