Community Designs

Universal Robots Stand for UR5 (720mm height)
Fixed stand Universal Robots for UR5. Base height is 720mm. Robot arm stand is mounted on 4 floor anchor. Vention is a certified partner of Universal Robots
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-1835 |
| Weight | 12.41 kg |
| Dimensions (L x W x H) | 766 x 1383 x 796 mm |
| Application | Manufacturing |
| Assembly Time | 01:42 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 8 | |
![]() | 1 | |
![]() | 4 | |
![]() | 16 | |
![]() | 1 | |
![]() | 51 | |
![]() | 51 |





