vention-logo-sm
Community Designs
Trolley

Trolley

Community design

Trolley

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-177860
Weight37.56 kg
Dimensions (L x W x H)685 x 841 x 630 mm
ApplicationAssembly
Assembly Time03:45

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
2
Part Blickle Fixed Caster Wheel, 350kg Capacity image
Blickle Fixed Caster Wheel, 350kg CapacityMO-WL-002-0003 - 125 X 85 X 155 mmShips next day
2
Part Blickle Swivel Caster Wheel with Brake, 350kg Capacity image
Blickle Swivel Caster Wheel with Brake, 350kg CapacityMO-WL-002-0004 - 190 X 85 X 155 mmShips next day
2
Part 45x45mm (495mm) Aluminum Extrusion image
45x45mm (495mm) Aluminum ExtrusionST-EXT-001-0495 - 495 X 45 X 45 mmShips next day
6
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
2
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
4
Part 45mm x 90mm Aluminum Gusset image
45mm x 90mm Aluminum GussetST-GP-003-0005 - 42 X 44 X 89 mmShips next day
16
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
4
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 0.3949 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 0.3949 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 0.3949 m²Ships in 4 days
1
Part Acrylic Panel, Black 0.22'' [5.6mm] image
Acrylic Panel, Black 0.22'' [5.6mm]ST-PN-008-0003__2 - 0.3422 m²Ships in 4 days
1
Part Aluminum Diamond Panel, 1/8'' [3.18mm] image
Aluminum Diamond Panel, 1/8'' [3.18mm]ST-PN-017-0001 - 0.3422 m²Ships in 6 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
103
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
83
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
5
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
5

$1,773.17 USD

Similar Parts