Test Cart
![Test Cart](https://assets.vention.io/uploads/design/snapshot/373226/untitled-design.png)
Test Cart
$12,319.17 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-373226 v150.83 |
Weight | 231.1 kg |
Dimensions (L x W x H) | 2496 x 1904 x 908 mm |
Unit price | $12,319.17 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 35:14 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-373226 v150.83 |
Weight | 231.1 kg |
Dimensions (L x W x H) | 2496 x 1904 x 908 mm |
Unit price | $12,319.17 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 35:14 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback