test cart
test cart
$760.21 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-1274 v6 |
Weight | 36.9 kg |
Dimensions (L x W x H) | 587 x 496 x 429 mm |
Unit price | $760.21 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 0:44 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-1274 v6 |
Weight | 36.9 kg |
Dimensions (L x W x H) | 587 x 496 x 429 mm |
Unit price | $760.21 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 0:44 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback