Community Designs

test
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-PP-462743 v11 |
| Weight | 153.80 kg |
| Dimensions (L x W x H) | 863 x 2636 x 1679 mm |
| Application | Assembly |
| Assembly Time | 12:13 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 2 | |
![]() | M8 x 1.25 x 18 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1018 - 26 X 13 X 13 mmShips next day | 9 |
![]() | M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1025 - 33 X 13 X 13 mmShips next day | 5 |



