Parts library

HW-FN-003-1018
M8 x 1.25 x 18 mm Standard Hex Socket Head, Class 12.9
Standard hex socket head screw, M8 × 18 mm (equivalent length: 0.71 in). Screws have a black oxide finish and are grade 12.9.
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Anti-Vibration Products for Fasteners |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-003-1018 |
| Unit Price | $0.64 USD |
| Weight | 0.013 kg |
| Dimensions (L x W x H) | 26 x 13 x 13 mm |
| Material | Alloy Steel |
| Surface Finish | Black Oxide |
Questions about this part?
Post a question on Vention community forum for insights on this part.