Community Designs

Table
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MH-IC-425075 |
| Weight | 229.84 kg |
| Dimensions (L x W x H) | 0 x 0 x 0 mm |
| Application | Material Handling |
| Assembly Time | 00:56 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | Extreme High Pressure Grease Molub-Alloy 860, 14oz TubeHW-CS-002-0003 - 235 X 54 X 54 mmShips next day | 1 |
![]() | 1 | |
![]() | 1 | |
![]() | Strong Hand Tool 47'' x 38'' Welding Table with 5/8'' HolesPR-SH-001-0003 - 1193 X 965 X 177 mmShips in 14 days | 1 |
![]() | 1 |




.png)
