Parts library

HW-CS-002-0003
Extreme High Pressure Grease Molub-Alloy 860, 14oz Tube
Castrol Molub-Alloy is a heavy duty grease reserved for the most demanding applications. This grease is intended for use with Vention's Telescopic Lift Column or for actuators or bearings that operate at very high duty cycle. The format is a 14oz tube. See the attached document for the MSDS (material safety data sheet).
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Vention Maintenance Guide | |
| Molub-Alloy-860-PDS | |
| Molub-Alloy-860-SDS |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-CS-002-0003 |
| Unit Price | $29.87 USD |
| Weight | 0.545 kg |
| Dimensions (L x W x H) | 235 x 54 x 54 mm |
| Material | Molub-Alloy |
Questions about this part?
Post a question on Vention community forum for insights on this part.