Community Designs

SCH-001-A
Modulo de prueba
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-259801 |
| Weight | 20.59 kg |
| Dimensions (L x W x H) | 905 x 827 x 734 mm |
| Application | Other Equipment |
| Assembly Time | 02:04 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg CapacityMO-WL-003-0002 - 125 X 90 X 104 mmShips next day | 4 |
![]() | 2 | |
![]() | 10 | |
![]() | 24 | |
![]() | 67 | |
![]() | 17 | |
![]() | 52 | |
![]() | 2 |







