Community Designs

Safety Zone Fence
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-SF-46655 |
| Weight | 109.92 kg |
| Dimensions (L x W x H) | 4410 x 4050 x 1984 mm |
| Application | Manufacturing |
| Assembly Time | 01:06 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 12 | |
![]() | 8 | |
![]() | 12 | |
![]() | 2 | |
![]() | 12 | |
![]() | Aluminum Mounting Foot ST-SP-005-0001 - 43 X 135 X 45 mm | 12 |
![]() | 26 | |
![]() | 26 |




