Community Designs
.png)
Robot Arm Pedestal Compatible with URe Series/CRX 585mm
Vention robotic arm base compatible with Universal Robots URe series and Fanuc CRX designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base plate at a 585mm height. Anchoring required based on robot used, loads and application. Additional mounting plate might be required. Please contact our technical team in case of support needed. Robot not included.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-416411 |
| Weight | 91.59 kg |
| Dimensions (L x W x H) | 0 x 0 x 0 mm |
| Application | Manufacturing |
| Assembly Time | 01:41 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 25 | |
![]() | 1 | |
![]() | Cobot Pedestal Wedge Anchors (Bag of 8), 1/2 x 4 1/2 inST-RB-033-0002 - 150 X 20 X 150 mmShips next day | 1 |
![]() | 1 | |
![]() | 39 | |
![]() | 27 | |
![]() | 13 | |
![]() | 1 |







