vention-logo-sm
Community Designs
RFP IM4 Stand

RFP IM4 Stand

Community design

Stand for IM4 and UV Light

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-JF-406936
Weight46.17 kg
Dimensions (L x W x H)1373 x 1101 x 2157 mm
ApplicationAssembly
Assembly Time03:42

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part M8 Knob image
M8 KnobHW-CP-002-0001__3 - 46 X 40 X 40 mmShips next day
6
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
10
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
4
Part 90mm Aluminum Profile Slider  image
90mm Aluminum Profile Slider MO-LM-008-0003 - 90 X 112 X 56 mmShips next day
6
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips in 4 days
2
Part 45x90mm (765mm) Aluminum Extrusion image
45x90mm (765mm) Aluminum ExtrusionST-EXT-002-0765 - 765 X 45 X 90 mmShips next day
2
Part 45x90mm (810mm) Aluminum Extrusion image
45x90mm (810mm) Aluminum ExtrusionST-EXT-002-0810 - 810 X 45 X 90 mmShips next day
2
Part 45x90mm (1980mm) Aluminum Extrusion image
45x90mm (1980mm) Aluminum ExtrusionST-EXT-002-1980 - 1980 X 45 X 90 mmShips next day
2
Part 90x90mm (1215mm) Aluminum Extrusion image
90x90mm (1215mm) Aluminum ExtrusionST-EXT-005-1215 - 1215 X 90 X 90 mmShips next day
1
Part 180x22.5mm (450mm) Table Top Extrusion image
180x22.5mm (450mm) Table Top ExtrusionST-EXT-009-0450 - 450 X 180 X 22 mmShips next day
4
Part 45mm x 90mm In-Line Mounting Block for Right Angle Connections  image
45mm x 90mm In-Line Mounting Block for Right Angle Connections ST-GP-002-0004 - 90 X 45 X 22 mmShips next day
2
Part 90mm x 90mm In-Line Mounting Block for Right Angle Connections image
90mm x 90mm In-Line Mounting Block for Right Angle ConnectionsST-GP-002-0005 - 90 X 90 X 22 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips in 14 days
8
Part 45mm x 90mm Aluminum Gusset image
45mm x 90mm Aluminum GussetST-GP-003-0005 - 42 X 44 X 89 mmShips next day
8
Part 45x90mm Accessory Mounting Plate image
45x90mm Accessory Mounting PlateST-SP-012-0001 - 12 X 88 X 43 mmShips next day
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
128
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
66
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
38
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 35 X 13 X 13 mmShips next day
17
Part M8 x 35mm Screw image
M8 x 35mm ScrewHW-FN-003-0035 - 40 X 13 X 13 mmShips next day
13

$2,400.66 USD

Similar Parts