Community Designs

Rack stand - small
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-51199 v3 |
| Weight | 1.47 kg |
| Dimensions (L x W x H) | 405 x 364 x 385 mm |
| Application | Other Equipment |
| Assembly Time | 00:40 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 6 | |
![]() | 7 | |
![]() | 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips next day | 10 |


