Pouch filling station
![Pouch filling station](https://assets.vention.io/uploads/design/snapshot/366115/untitled-design.png)
Pouch filling station
$1,280.30 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-366115 v99.93.30 |
Weight | 33.1 kg |
Dimensions (L x W x H) | 1155 x 1642 x 476 mm |
Unit price | $1,280.30 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 2:15 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-366115 v99.93.30 |
Weight | 33.1 kg |
Dimensions (L x W x H) | 1155 x 1642 x 476 mm |
Unit price | $1,280.30 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 2:15 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback