Community Designs

PLC RACK
PLC rack 1.5m x 1.5m to PLC and I/O for industrial applications
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-SR-25999 v3 |
| Weight | 265.19 kg |
| Dimensions (L x W x H) | 1530 x 1643 x 2377 mm |
| Application | Assembly |
| Assembly Time | 02:49 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | Fixed Caster Wheel, 120kg CapacityMO-WL-001-0001 - 95 X 68 X 130 mm | 4 |
![]() | 12 | |
![]() | 4 | |
![]() | 135x68mm Aluminum Mounting PlateST-SP-001-0001 - 11 X 135 X 68 mm | 4 |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 2.4786 m² | 1 |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 3.5721 m² | 1 |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 3.3737 m² | 1 |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 2.4786 m² | 1 |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 3.3737 m² | 1 |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 2.4786 m² | 1 |
![]() | Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 3.3737 m² | 1 |
![]() | Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 3.5721 m² | 1 |
![]() | Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 3.3737 m² | 1 |
![]() | Acrylic Panel, White 0.22'' [5.59mm]ST-PN-008-0002 - 2.4786 m² | 1 |
![]() | 17 | |
![]() | 17 | |
![]() | 17 |



![Part HDPE Panel, Black 1/4'' [6.35mm] image](https://assets.vention.io/parts/images/ST-PN-001-0004/hdpe-panel-black-1-4-6-35mm.png)
![Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image](https://assets.vention.io/parts/images/ST-PN-004-0001/polycarbonate-panel-clear-0-22-5-59mm.png)
![Part Acrylic Panel, White 0.22'' [5.59mm] image](https://assets.vention.io/parts/images/ST-PN-008-0002/acrylic-panel-white-0-22-5-59mm.png)


