Mobile Universal Robots Machine Tending Collaborative Robot Cell - Part Presenter (customized)
Mobile Universal Robots Machine Tending Collaborative Robot Cell - Part Presenter (customized)
$6,406.79 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-353895 v11.3 |
Weight | 112.2 kg |
Dimensions (L x W x H) | 1124 x 1956 x 1256 mm |
Unit price | $6,406.79 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 12:13 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-353895 v11.3 |
Weight | 112.2 kg |
Dimensions (L x W x H) | 1124 x 1956 x 1256 mm |
Unit price | $6,406.79 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 12:13 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback