vention-logo-sm
Community Designs
Mobile Tablet Stand

Mobile Tablet Stand

Community design

Tablet Stand

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-206662
Weight25.63 kg
Dimensions (L x W x H)710 x 694 x 1636 mm
ApplicationOther Equipment
Assembly Time02:21

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
11
Part Blickle Fixed Caster Wheel, 200kg Capacity image
Blickle Fixed Caster Wheel, 200kg CapacityMO-WL-001-0003 - 100 X 85 X 125 mmShips next day
4
Part 45x45mm (270mm) Aluminum Extrusion image
45x45mm (270mm) Aluminum ExtrusionST-EXT-001-0270 - 270 X 45 X 45 mmShips next day
1
Part 45x45mm (495mm) Aluminum Extrusion image
45x45mm (495mm) Aluminum ExtrusionST-EXT-001-0495 - 495 X 45 X 45 mmShips next day
2
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
4
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
3
Part 45x45mm (990mm) Aluminum Extrusion image
45x45mm (990mm) Aluminum ExtrusionST-EXT-001-0990 - 990 X 45 X 45 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
16
Part M8 Countersink Hole for 3/8 inch Panels image
M8 Countersink Hole for 3/8 inch PanelsST-PN-010-0008 - 0 X 0 X 0 mm
8
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part Gas Spring Mounting Arm for Monitor or Keyboard Mount image
Gas Spring Mounting Arm for Monitor or Keyboard MountST-SP-015-0001 - 540 X 120 X 300 mmShips next day
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.3949 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
75
Part M6 Drop-in Spring Loaded T-Nut image
M6 Drop-in Spring Loaded T-NutHW-FN-002-0004 - 22 X 13 X 9 mmShips next day
3
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
51
Part M6 x 1.0 x 16mm, Low Profile Socket Head image
M6 x 1.0 x 16mm, Low Profile Socket HeadHW-FN-005-0016 - 20 X 10 X 10 mmShips next day
3
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
9
Part M6 Washer with 12mm Outside Diameter image
M6 Washer with 12mm Outside DiameterHW-WS-005-0001 - 1 X 12 X 12 mmShips next day
3

$992.92 USD

Similar Parts