Community Designs

Medium duty rack
Suitable for loads up to 500lbs or 230Kg. Dimensions: 900L X 990W X 765H (35 1/2" X 39" X 30") Length x Width x Height
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-WS-47785 v3 |
| Weight | 24.54 kg |
| Dimensions (L x W x H) | 1002 x 1002 x 855 mm |
| Application | Assembly |
| Assembly Time | 02:20 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 4 | |
![]() | 4 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day | 16 |
![]() | 83 | |
![]() | 83 |



