Community Designs

Machine tending Table
Table for machine tending
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MH-AM-136331 |
| Weight | 42.63 kg |
| Dimensions (L x W x H) | 822 x 822 x 804 mm |
| Application | Material Handling |
| Assembly Time | 04:18 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg CapacityMO-WL-003-0001 - 175 X 85 X 118 mmShips next day | 4 |
![]() | 2 | |
![]() | 2 | |
![]() | 4 | |
![]() | 5 | |
![]() | 2 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day | 4 |
![]() | 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day | 4 |
![]() | 20 | |
![]() | 4 | |
![]() | 157 | |
![]() | 141 | |
![]() | 17 |









