Community Designs

Kraken 3D printer
July 2018 Design Challenge
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-12345 v7 |
| Weight | 10.67 kg |
| Dimensions (L x W x H) | 1215 x 1305 x 51 mm |
| Application | Other Equipment |
| Assembly Time | 01:26 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 6 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 4 |
![]() | 12 | |
![]() | 47 | |
![]() | 47 |




