Community Designs

Kinova demo stand (customized)
Portable demo stand for Kinova JACO or MICO.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-9652 |
| Weight | 5.03 kg |
| Dimensions (L x W x H) | 458 x 360 x 186 mm |
| Application | Manufacturing |
| Assembly Time | 01:14 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 4 | |
![]() | Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm | 2 |
![]() | 2 | |
![]() | 1 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 3 days | 4 |
![]() | Mounting Fixture for Kinova Robot ArmsST-RB-005-0003 - 90 X 90 X 91 mm | 1 |
![]() | 38 | |
![]() | 38 | |
![]() | 9 | |
![]() | 9 |










