Community Designs

Inspection Workstation
A simple camera mount with an arm.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-85875 |
| Weight | 7.18 kg |
| Dimensions (L x W x H) | 2549 x 355 x 3081 mm |
| Application | Other Equipment |
| Assembly Time | 00:44 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 2 | |
![]() | Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm | 1 |
![]() | 3 | |
![]() | 1 | |
![]() | 1 | |
![]() | 45 Degree Inline Connector with LocatorsST-HP-003-0003 - 45 X 45 X 53 mm | 1 |
![]() | Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day | 1 |
![]() | 17 | |
![]() | 10 | |
![]() | 8 |








