vention-logo-sm
Community Designs
Inspection Station CCS-Matrox

Inspection Station CCS-Matrox

Community design

Note the goose neck connection will physically connect unlike shown in 3D design. Limited to object snapping in design portal.

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-344367
Weight3.65 kg
Dimensions (L x W x H)460 x 493 x 632 mm
ApplicationOther Equipment
Assembly Time01:46

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 22.5x22.5mm Plastic End Cap, for Extrusions image
22.5x22.5mm Plastic End Cap, for ExtrusionsHW-EC-006-0001 - 10 X 22 X 22 mmShips in 10 days
8
Part M8 x 40mm Leveling Foot, with 40mm Diameter Base image
M8 x 40mm Leveling Foot, with 40mm Diameter BaseHW-LF-001-0001 - 40 X 40 X 82 mmShips next day
4
Part 45x90mm Rest Pad image
45x90mm Rest PadHW-RP-002-0001 - 13 X 90 X 45 mmShips next day
4
Part 22.5x22.5mm (225mm) Aluminum Extrusion image
22.5x22.5mm (225mm) Aluminum ExtrusionST-EXT-006-0225 - 225 X 22 X 22 mmShips next day
5
Part 22.5x22.5mm (360mm) Aluminum Extrusion image
22.5x22.5mm (360mm) Aluminum ExtrusionST-EXT-006-0360 - 360 X 22 X 22 mmShips next day
5
Part 22.5x22.5mm (450mm) Aluminum Extrusion image
22.5x22.5mm (450mm) Aluminum ExtrusionST-EXT-006-0450 - 450 X 22 X 22 mmShips next day
3
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
30
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
30
Part 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm Extrusions image
90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips next day
17

$377.59 USD

Similar Parts