vention-logo-sm
Official Design Library
Height Adjustable Mobile Workstation

Height Adjustable Mobile Workstation

Vention official

Vention mobile workstation to be used for any applications (assembly, inspection, etc.) where height adjustability is required, designed with t-slot aluminum extrusions, poly-eco HDPE table tops and casters. Customize this design to meet your exact needs with Vention's modular hardware!

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-410263
Weight57.02 kg
Dimensions (L x W x H)918 x 1578 x 761 mm
ApplicationAssembly
Assembly Time02:08

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
4
Part Heavy-Duty Electric Legs for Workstation, 650mm Stroke image
Heavy-Duty Electric Legs for Workstation, 650mm StrokeMO-EC-102-0650__2 - 610 X 280 X 280 mmShips next day
1
Part Swivel Stem Caster Wheel with Brake, 50kg Capacity image
Swivel Stem Caster Wheel with Brake, 50kg CapacityMO-WL-005-0001 - 95 X 44 X 123 mmShips next day
4
Part 45x45mm (900mm) Light Aluminum Extrusion image
45x45mm (900mm) Light Aluminum ExtrusionST-EXT-101-0900 - 900 X 45 X 45 mmShips next day
2
Part 45x45mm (1485mm) Light Aluminum Extrusion image
45x45mm (1485mm) Light Aluminum ExtrusionST-EXT-101-1485 - 1485 X 45 X 45 mmShips next day
3
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
8
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.4175 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
47
Part M5 Drop-in Spring Loaded T-Nut image
M5 Drop-in Spring Loaded T-NutHW-FN-002-0006 - 22 X 13 X 7 mmShips next day
3
Part M4 Drop-in Spring Loaded T-Nut image
M4 Drop-in Spring Loaded T-NutHW-FN-002-0007 - 22 X 13 X 7 mmShips next day
3
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
21
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
17
Part M6 x 1.0 x 10mm, Low Profile Socket Head image
M6 x 1.0 x 10mm, Low Profile Socket HeadHW-FN-005-0010 - 14 X 10 X 10 mmShips next day
17
Part M4-0.7 X 25mm Screw - Standard Head image
M4-0.7 X 25mm Screw - Standard HeadHW-FN-007-0025 - 29 X 7 X 7 mmShips next day
3
Part M5 x 0.8 x 14mm Standard Socket Head, Class 12.9 image
M5 x 0.8 x 14mm Standard Socket Head, Class 12.9HW-FN-008-1014 - 21 X 8 X 8 mmShips next day
3
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
9
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
21

$2,222.26 USD

Similar Parts
    Height Adjustable Mobile Workstation | Vention