vention-logo-sm
Community Designs
Funnel Test

Funnel Test

Community design

Funnel Test

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-87632
Weight1.77 kg
Dimensions (L x W x H)360 x 428 x 631 mm
ApplicationOther Equipment
Assembly Time00:44

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 22.5x22.5mm (180mm) Aluminum Extrusion image
22.5x22.5mm (180mm) Aluminum ExtrusionST-EXT-006-0180 - 180 X 22 X 22 mmShips next day
2
Part 22.5x22.5mm (225mm) Aluminum Extrusion image
22.5x22.5mm (225mm) Aluminum ExtrusionST-EXT-006-0225 - 225 X 22 X 22 mmShips next day
2
Part 22.5x22.5mm (270mm) Aluminum Extrusion image
22.5x22.5mm (270mm) Aluminum ExtrusionST-EXT-006-0270 - 270 X 22 X 22 mmShips next day
2
Part 22.5x22.5mm (360mm) Aluminum Extrusion image
22.5x22.5mm (360mm) Aluminum ExtrusionST-EXT-006-0360 - 360 X 22 X 22 mmShips next day
2
Part 22.5x22.5mm (585mm) Aluminum Extrusion image
22.5x22.5mm (585mm) Aluminum ExtrusionST-EXT-006-0585 - 585 X 22 X 22 mmShips next day
2
Part 22.5mm x 45mm Aluminum Gusset image
22.5mm x 45mm Aluminum GussetST-GP-003-0002 - 21 X 22 X 44 mmShips next day
2
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
5
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
5
Part 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm Extrusions image
90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips in 4 weeks
9

$147.39 USD

Similar Parts