Double Sided Bin Rack (customized)
Double Sided Bin Rack (customized)
$2,313.98 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-358738 v42 |
Weight | 40.8 kg |
Dimensions (L x W x H) | 3442 x 4989 x 2827 mm |
Unit price | $2,313.98 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 4:43 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-358738 v42 |
Weight | 40.8 kg |
Dimensions (L x W x H) | 3442 x 4989 x 2827 mm |
Unit price | $2,313.98 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 4:43 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback