Community Designs
crate

crate

Community design

crate

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-206664 v3
Weight70.93 kg
Dimensions (L x W x H)639 x 639 x 635 mm
ApplicationOther Equipment
Assembly Time02:02

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
4
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
8
Part M8 Thru Hole for 1/8 inch and Thinner Panels image28
Part Stainless Steel Panel, 11 Ga. [3.13mm] image
Stainless Steel Panel, 11 Ga. [3.13mm]ST-PN-018-0001 - 0.3969 m²Ships in 4 days
1
Part Stainless Steel Panel, 11 Ga. [3.13mm] image
Stainless Steel Panel, 11 Ga. [3.13mm]ST-PN-018-0001 - 0.3969 m²Ships in 4 days
1
Part Stainless Steel Panel, 11 Ga. [3.13mm] image
Stainless Steel Panel, 11 Ga. [3.13mm]ST-PN-018-0001 - 0.3969 m²Ships in 4 days
1
Part Stainless Steel Panel, 11 Ga. [3.13mm] image
Stainless Steel Panel, 11 Ga. [3.13mm]ST-PN-018-0001 - 0.3969 m²Ships in 4 days
1
Part Stainless Steel Panel, 11 Ga. [3.13mm] image
Stainless Steel Panel, 11 Ga. [3.13mm]ST-PN-018-0001 - 0.3969 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips in 14 days
30
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
30

$2,180.32 USD

Similar Parts