vention-logo-sm
Community Designs
conveyor

conveyor

Community design

super basic manufacturing line

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-CV-480934
Weight897.09 kg
Dimensions (L x W x H)6392 x 3383 x 2525 mm
ApplicationMaterial Handling
Assembly Time20:42

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Diffuse Keyence PR-G  M18 NPN/PNP Sensor (Sn 500) image
Diffuse Keyence PR-G M18 NPN/PNP Sensor (Sn 500)CE-SN-007-0007 - 110 X 110 X 30 mmShips next day
11
Part Motor Adaptor for O-Ring Conveyor image
Motor Adaptor for O-Ring ConveyorMO-CV-029-0001 - 92 X 85 X 85 mmShips next day
11
Part Straight 2-Zone O-Ring Conveyor (1575mm L x 585mm W) image
Straight 2-Zone O-Ring Conveyor (1575mm L x 585mm W)MO-CV-030-0001 - 1575 X 675 X 199 mmShips next day
3
Part Extrusion Mounting Bracket for Roller Conveyor (Angle Adjustable) image
Extrusion Mounting Bracket for Roller Conveyor (Angle Adjustable)MO-CV-030-0006 - 180 X 49 X 112 mmShips in 17 days
20
Part Floor Anchoring Bracket for Roller Conveyor (Height Adjustable) image
Floor Anchoring Bracket for Roller Conveyor (Height Adjustable)MO-CV-030-0007 - 145 X 48 X 228 mmShips next day
20
Part Curved 1-Zone O-Ring Conveyor (45° Segment x 585mm W) image
Curved 1-Zone O-Ring Conveyor (45° Segment x 585mm W)MO-CV-030-0012 - 1055 X 675 X 199 mm
1
Part Unpowered Straight O-Ring Conveyor (1575mm L x 585mm W) image
Unpowered Straight O-Ring Conveyor (1575mm L x 585mm W)MO-CV-030-0015 - 1575 X 675 X 90 mmShips next day
1
Part MachineMotion AI NEMA 34 Stepper Servo Motor - 68mm image
MachineMotion AI NEMA 34 Stepper Servo Motor - 68mmMO-SM-030-0001 - 271 X 86 X 103 mmShips next day
14
Part Smooth Robotics Arc Control Box image
Smooth Robotics Arc Control BoxPR-SR-010-0001 - 235 X 310 X 110 mmShips in 12 days
1
Part FANUC M-710iC/45M Industrial Robot Arm image
FANUC M-710iC/45M Industrial Robot ArmRA-FA-045-0003 - 2000 X 1000 X 2000 mmShips in 6 weeks
1
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
21
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
12
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
22
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
149
Part M8 Drop-in T-nut with M5 set screw image
M8 Drop-in T-nut with M5 set screwHW-FN-002-0008 - 21 X 13 X 8 mmShips next day
42
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
186
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
87
Part M8 X1.25 Serrated Flange Locknut image
M8 X1.25 Serrated Flange LocknutHW-FN-031-0002 - 17 X 17 X 8 mmShips next day
42
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
21
Part M8 Split Lock Washer, with 12.7mm OD image
M8 Split Lock Washer, with 12.7mm ODHW-WS-001-1003 - 12 X 12 X 2 mmShips next day
42

$126,052.21 USD

Similar Parts