Community Designs

MachineLogic Code-Free
Cobot moveable workstation
A moveable workstation for any cobot
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-WS-447664 |
| Weight | 48.07 kg |
| Dimensions (L x W x H) | 1047 x 867 x 925 mm |
| Application | Assembly |
| Assembly Time | 05:06 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 2 | |
![]() | Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg CapacityMO-WL-003-0002 - 125 X 90 X 104 mmShips next day | 4 |
![]() | 10 | |
![]() | 4 | |
![]() | 8 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 16 |
![]() | 4 | |
![]() | Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips in 9 days | 8 |
![]() | 9 | |
![]() | Premium Caster Wheel Mounting Plate for MO-WL-003-0002ST-SP-010-0002 - 90 X 90 X 11 mm | 4 |
![]() | 190 | |
![]() | 17 | |
![]() | 174 |










