vention-logo-sm
Community Designs
Base frame for large inspection jig

Base frame for large inspection jig

Community design

Base frame for large inspection jig

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-JF-22142
Weight89.80 kg
Dimensions (L x W x H)2395 x 1045 x 1247 mm
ApplicationAssembly
Assembly Time11:35

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Rubber Bumper image
Rubber BumperHW-BP-001-0002 - 50 X 80 X 43 mmShips next day
8
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
4
Part Die-cast Aluminum Handle image
Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm
4
Part Rest Button, 20mm OD and 22.5mm Height image
Rest Button, 20mm OD and 22.5mm HeightHW-RP-001-0003 - 32 X 22 X 22 mmShips next day
4
Part 45x90mm (180mm) Aluminum Extrusion image
45x90mm (180mm) Aluminum ExtrusionST-EXT-002-0180 - 180 X 45 X 90 mmShips next day
4
Part 90x90mm (765mm) Aluminum Extrusion image
90x90mm (765mm) Aluminum ExtrusionST-EXT-005-0765 - 765 X 90 X 90 mmShips next day
4
Part 90x90mm (990mm) Aluminum Extrusion image
90x90mm (990mm) Aluminum ExtrusionST-EXT-005-0990 - 990 X 90 X 90 mmShips next day
4
Part 90x90mm (2295mm) Aluminum Extrusion image
90x90mm (2295mm) Aluminum ExtrusionST-EXT-005-2295 - 2295 X 90 X 90 mmShips next day
3
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
4
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
26
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips in 2 days
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
12
Part 135x100mm Aluminum Mounting Plate image
135x100mm Aluminum Mounting PlateST-SP-001-0002 - 11 X 135 X 100 mm
2
Part Height Locator for Dimensional Jig image
Height Locator for Dimensional JigST-SP-007-0008 - 90 X 45 X 55 mmShips next day
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
454
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
454
Part M8 X1.25 Zinc Plated Thin Hex Nut image
M8 X1.25 Zinc Plated Thin Hex NutHW-FN-033-0002 - 13 X 13 X 4 mmShips next day
17
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
17

$3,987.21 USD

Similar Parts