Assembly Fixture Table - 3.2m x 0.8m
![Assembly Fixture Table - 3.2m x 0.8m](https://assets.vention.io/uploads/design/snapshot/3850/assembly-fixture-table-32m-x-08m.png)
Assembly Fixture Table - 3.2m x 0.8m
$2,634.50 USD
Clamp multiple parts to ease the assembly process of a large piece of equipment.
Total length is 3160mm, width is 765mm.
Mounted on leveling feet.
Design is an example that can easily be customized to specific part geometry.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-3850 v11 |
Weight | 62.4 kg |
Dimensions (L x W x H) | 3162 x 777 x 1175 mm |
Unit price | $2,634.50 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 7:40 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-3850 v11 |
Weight | 62.4 kg |
Dimensions (L x W x H) | 3162 x 777 x 1175 mm |
Unit price | $2,634.50 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 7:40 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers