Assembly Fixture Table - 3.2m x 0.8m

Assembly Fixture Table - 3.2m x 0.8m

By: User badge
$2,634.50 USD
Clamp multiple parts to ease the assembly process of a large piece of equipment. Total length is 3160mm, width is 765mm. Mounted on leveling feet. Design is an example that can easily be customized to specific part geometry.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number AS-JF-3850 v11
Weight 62.4 kg
Dimensions (L x W x H) 3162 x 777 x 1175 mm
Unit price $2,634.50 USD
Use case Assembly
Application Jigs & Fixtures
Assembly time 7:40

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number AS-JF-3850 v11
Weight 62.4 kg
Dimensions (L x W x H) 3162 x 777 x 1175 mm
Unit price $2,634.50 USD
Use case Assembly
Application Jigs & Fixtures
Assembly time 7:40

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers