🌟📱🌟 Werde Mitglied der Vention-Community! Eine neues Forum fĂŒr Diskussionen rund um die industrielle Automatisierung.

Panels and Table Tops

HDPE Panels (6)

HDPE Panel, White 1/4'' [6.35mm]
ST-PN-001-0003 v2
HDPE Panel, Black 1/4'' [6.35mm]
ST-PN-001-0004 v2
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]
ST-PN-011-0001

Acrylic Panels (3)

Acrylic Panel, White 0.22'' [5.6mm]
ST-PN-008-0002 v2
Acrylic Panel, Black 0.22'' [5.6mm]
ST-PN-008-0003 v2

Polycarbonate Panels (1)

Polycarbonate Panel, Clear 0.22'' [5.6mm]
ST-PN-004-0001 v2

UHMW Panels (1)

Anti-Static UHMW Polyethylene Panel, Black 1/4" [6.35mm]
ST-PN-021-0001

Phenolic C Panels (1)

Phenolic C Panel, 1/4'' [6.35mm]
ST-PN-009-0001 v2

Welded Wire Mesh (1)

Plastic Coated Steel Wire Mesh, 25mm Grid
ST-PN-002-0001 v2

Aluminium Panels (8)

5052-H32 Aluminum Sheet, 12 Ga. [2.05mm]
ST-PN-015-0001
Brushed Aluminum Panel, 1/4'' [6.35mm]
ST-PN-016-0002
3003-H22 Aluminum Diamond Plate, 1/8'' [3.18mm]
ST-PN-017-0001

Stainless Steel Panels (4)

Stainless Steel Panel, 11 Ga. [3.13mm]
ST-PN-018-0001

Panel Retainers (3)

Panel Retainers
View Part
Panel Retainers
ST-PN-007-0001
Panel strip for 5.6 mm (0.22 in) panels - 1 m
View Part
Panel strip for 5.6 mm (0.22 in) panels - 1 m
ST-PN-014-0003
Panel strip for 6.35 mm (0.25 in) panels - 1 m
View Part
Panel strip for 6.35 mm (0.25 in) panels - 1 m
ST-PN-014-0004