![Anti-Static UHMW Polyethylene Panel, Black 1/4" [6.35mm]](https://assets.vention.io/parts/images/ST-PN-021-0001/anti-static-uhmw-polyethylene-panel-black-1-4-6-35mm.png)
Anti-Static UHMW Polyethylene Panel, Black 1/4" [6.35mm]
$27.25 USD / sq. ft.
Ships in 3 days
This panel is recommended for use in electronic device workstations (usually in combination with an ESD mat). Panels can be added directly to your 3D Vention design by using the automatic panel creation feature. Pricing is based on the surface area and includes custom cuts.
Technical Documents
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-021-0001 |
Weight | 0.61 kg |
Dimensions (L x W x H) | 305.0 x 305.0 x 6.35 mm |
Unit Price | $27.25 USD |
Material | Black UHMW |
Compatible Parts
![HDPE Panel, White 3/8'' [9.52mm] HDPE Panel, White 3/8'' [9.52mm]](https://assets.vention.io/parts/images/ST-PN-001-0003__2/thumb_hdpe-panel-white-1-4-6-35mm.png)
HDPE Panel, White 3/8'' [9.52mm]
ST-PN-001-0005
![Panel Retainers Panel Retainers](https://assets.vention.io/parts/images/ST-PN-007-0001/thumb_panel-retainers.png)
Panel Retainers
ST-PN-007-0001
![Brushed Aluminum Panel, 1/8'' [3.18mm] Brushed Aluminum Panel, 1/8'' [3.18mm]](https://assets.vention.io/parts/images/ST-PN-016-0001/thumb_brushed-aluminum-panel-1-8-3-18mm.png)
Brushed Aluminum Panel, 1/8'' [3.18mm]
ST-PN-016-0001
![Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]](https://assets.vention.io/parts/images/ST-PN-011-0001/thumb_hdpe-panel-black-3-8-9-5mm.png)
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]
ST-PN-011-0001
![HDPE Panel, Black 1/8'' [3.18mm] HDPE Panel, Black 1/8'' [3.18mm]](https://assets.vention.io/parts/images/ST-PN-001-0004__2/thumb_hdpe-panel-black-1-4-6-35mm.png)
HDPE Panel, Black 1/8'' [3.18mm]
ST-PN-001-0007
![5052-H32 Aluminum Sheet, 12 Ga. [2.05mm] 5052-H32 Aluminum Sheet, 12 Ga. [2.05mm]](https://assets.vention.io/parts/images/ST-PN-015-0001/thumb_5052-h32-aluminum-sheet-12-ga-2-05mm.png)
5052-H32 Aluminum Sheet, 12 Ga. [2.05mm]
ST-PN-015-0001
![HDPE Panel, White 1/8'' [3.18mm] HDPE Panel, White 1/8'' [3.18mm]](https://assets.vention.io/parts/images/ST-PN-001-0003__2/thumb_hdpe-panel-white-1-4-6-35mm.png)
HDPE Panel, White 1/8'' [3.18mm]
ST-PN-001-0006
![5052-H32 Aluminum Sheet, 14 Ga. [1.63mm] 5052-H32 Aluminum Sheet, 14 Ga. [1.63mm]](https://assets.vention.io/parts/images/ST-PN-015-0002/thumb_5052-h32-aluminum-sheet-14-ga-1-63mm.png)
5052-H32 Aluminum Sheet, 14 Ga. [1.63mm]
ST-PN-015-0002
![5052-H32 Aluminum Sheet, 16 Ga. [1.29mm] 5052-H32 Aluminum Sheet, 16 Ga. [1.29mm]](https://assets.vention.io/parts/images/ST-PN-015-0003/thumb_5052-h32-aluminum-sheet-16-ga-1-29mm.png)
5052-H32 Aluminum Sheet, 16 Ga. [1.29mm]
ST-PN-015-0003
![Stainless Steel Panel, 11 Ga. [3.13mm] Stainless Steel Panel, 11 Ga. [3.13mm]](https://assets.vention.io/parts/images/ST-PN-018-0001/thumb_stainless-steel-panel-11-ga-3-13mm.png)
Stainless Steel Panel, 11 Ga. [3.13mm]
ST-PN-018-0001