3003-H22 Aluminum Diamond Plate, 1/8'' [3.18mm]
$39.00 USD / sq. ft.
Ships in 7 days
3003-H22 aluminum is corrosion-resistant and this plate comes with diamond tread for added rigidity and slip resistance. This plate can be added directly to your 3D Vention design by using the automatic panel creation feature. Pricing is based on the surface area and includes custom cuts.
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-017-0001 |
Weight | 0.86 kg |
Dimensions (L x W x H) | 305.0 x 305.0 x 3.18 mm |
Unit Price | $39.00 USD |
Material | 3003-H32 |
Surface finish | Mill finish |
Compatible Parts
HDPE Panel, White 3/8'' [9.52mm]
ST-PN-001-0005
Panel Retainers
ST-PN-007-0001
Brushed Aluminum Panel, 1/8'' [3.18mm]
ST-PN-016-0001
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]
ST-PN-011-0001
5052-H32 Aluminum Sheet, 12 Ga. [2.05mm]
ST-PN-015-0001
HDPE Panel, Black 1/8'' [3.18mm]
ST-PN-001-0007
5052-H32 Aluminum Sheet, 14 Ga. [1.63mm]
ST-PN-015-0002
HDPE Panel, White 1/8'' [3.18mm]
ST-PN-001-0006
5052-H32 Aluminum Sheet, 16 Ga. [1.29mm]
ST-PN-015-0003
Stainless Steel Panel, 11 Ga. [3.13mm]
ST-PN-018-0001