Panel strip for 5.6 mm (0.22 in) panels - 1 m
$0.80 USD / meter
Ships next day
Panel strip used to hold the panels tightly in the extrusions' T-slots. The strip prevents the panel from rattling, seals the junction between the panel and the extrusion, and smooths the transition between the panel and the extrusion surface for a more aesthetically pleasing look. This panel strip works with our 5.6 mm (0.22 inches) panels: ST-PN-004-0001__2, ST-PN-008-0002__2 and ST-PN-008-0003__2. For better installation at corners, cut the ends at a 45 degree angle. Not compatible with Vention's 22.5x22.5mm extrusion profile. Price is per meter. The image shows the direction of installtion.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-014-0003 |
Weight | 0.0276 kg |
Dimensions (L x W x H) | 1000.0 x 6.02 x 13.9 mm |
Unit Price | $0.80 USD |
Material | TPV (hardness 85A) |
Surface finish | Grey |
Compatible Parts
HDPE Panel, White 3/8'' [9.52mm]
ST-PN-001-0005
Panel Retainers
ST-PN-007-0001
Brushed Aluminum Panel, 1/8'' [3.18mm]
ST-PN-016-0001
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]
ST-PN-011-0001
HDPE Panel, Black 1/8'' [3.18mm]
ST-PN-001-0007
5052-H32 Aluminum Sheet, 12 Ga. [2.05mm]
ST-PN-015-0001
HDPE Panel, White 1/8'' [3.18mm]
ST-PN-001-0006
5052-H32 Aluminum Sheet, 14 Ga. [1.63mm]
ST-PN-015-0002
5052-H32 Aluminum Sheet, 16 Ga. [1.29mm]
ST-PN-015-0003
Stainless Steel Panel, 11 Ga. [3.13mm]
ST-PN-018-0001