OnRobot 2FGP20 Electric Gripper
$12,777.00 USD
Ships in 5 days
The OnRobot 2FGP20 electric gripper offers a wide stroke and customizable arms to easily handle heavy or open boxes, shelf-ready products, and other containers such as Euro containers (plastic KLT bins) that canβt be handled with traditional vacuum grippers. Like all OnRobot electric grippers, the 2FGP20 provides fast, out-of-the-box deployment with intuitive programming. An integrated vacuum gripper places slip sheets without changing the gripper or requiring another handling method. The 2FGP20 gripper has a versatile payload of 20kg (including gripper), making it ideal for handling food boxes or pouches and tetra-packed items, as well as fast-moving consumer goods such as toiletries, cosmetics, and pharmaceutical products.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-028-0022 |
Weight | 5.2 kg |
Dimensions (L x W x H) | 400.0 x 121.6 x 188.0 mm |
Unit Price | $12,777.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Payload | 2.5 kg (suction cups) or 20 kg (finger grippers) Kg |
IP Rating | IP54 |
Air Flow | 0-12 L/min |
Vacuum | 5-60 % |
Suction Cups | 1-4 |
Operating Temperature | 5-50 Β°C |
Compatible Parts
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Cobot Tooling Mounting Plate
ST-RB-001-0001 v2
Machine Tending Robot Calibration Flange
ST-RB-020-0005