![Universal Robots UR10e Collaborative Robot Arm](https://assets.vention.io/parts/images/PR-UR-010-0000/universal-robots-ur10e.png)
Universal Robots UR10e Collaborative Robot Arm
$48,623.00 USD
Ships next day
The UR10e is a medium-sized e-series cobot from Universal Robots combining a 12.5 kg payload with 1300mm reach. It provides sufficient payload and reach capabilities to automate regular tasks such as machine tending, palletizing, pick and place, dispensing and welding, while ensuring a safe collaboration between humans and machines.
Quantity:
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-UR-010-0000 |
Weight | 47.3 kg |
Dimensions (L x W x H) | 915.0 x 760.0 x 485.0 mm |
Unit Price | $48,623.00 USD |
Associated Fasteners | 4 x HW-FN-003-1025 , 4 x HW-FN-003-1030 |
Performance
Spec Attribute | Spec Value |
---|---|
Reach | 1300 mm |
Repeatability | 0.05 mm |
Max Payload | 12.5 kg |
Robot Weight | 33.5 kg |
Degrees of Freedom | 6 |
Max Average Power Consumption | 615 W |
Typical Average Power Consumption | 350 W |
Movement
Spec Attribute | Spec Value |
---|---|
J1 Movement Range | 360 degrees |
J2 Movement Range | 360 degrees |
J3 Movement Range | 360 degrees |
J4 Movement Range | 360 degrees |
J5 Movement Range | 360 degrees |
J6 Movement Range | 360 degrees |
Typical Linear Speed | 1000 mm/s |
Features
Spec Attribute | Spec Value |
---|---|
Robot Certified Standards | EN ISO 13849-1, PLd Category 3, and EN ISO 10218-1 |
Robot IP Rating | 54 |
Controller Certificatied Standards | ISO 14644-1 Class Cleanroom 6 |
Controller IP Rating | 44 |
Warranty | 18 Months |
Available Add On Service | Field Evaluation Service for Canada (CSA SPE 1000) Add: PR-UR-800-0001 |
Controller
Spec Attribute | Spec Value |
---|---|
Controller Power Source | 100-240VAC, 47-440Hz |
Controller Weight | 12 kg |
Controller Dimensions | 460 mm x 449 mm x 254 mm |
Controller Digital Ports | 7 in, 7 out |
Controller Analog Ports | 2 in, 2 out |
Robot to Controller Cable Length | 6 m |
Compatible Parts
![FANUC M-20iD/35 Industrial Robot Arm FANUC M-20iD/35 Industrial Robot Arm](https://assets.vention.io/parts/images/RA-FA-035-0003/thumb_fanuc-m-20id-35-kit.png)
FANUC M-20iD/35 Industrial Robot Arm
RA-FA-035-0003
![Doosan M1013 Collaborative Robot Doosan M1013 Collaborative Robot](https://assets.vention.io/parts/images/PR-CZ-001-0601/thumb_doosan-m1013-collaborative-robot.png)
Doosan M1013 Collaborative Robot
PR-CZ-001-0601
![Epson T6-B602SS Epson T6-B602SS](https://assets.vention.io/parts/images/PR-EP-001-0079/thumb_epson-t6-b602ss.png)
Epson T6-B602SS
PR-EP-001-0079
![Doosan H2515 Collaborative Robot Doosan H2515 Collaborative Robot](https://assets.vention.io/parts/images/PR-CZ-001-0505/thumb_doosan-h2515-collaborative-robot.png)
Doosan H2515 Collaborative Robot
PR-CZ-001-0505
![Doosan H2017 Collaborative Robot Doosan H2017 Collaborative Robot](https://assets.vention.io/parts/images/PR-CZ-001-0506/thumb_doosan-h2017-collaborative-robot.png)
Doosan H2017 Collaborative Robot
PR-CZ-001-0506
![FANUC CRX-10iA/L Collaborative Robot Arm FANUC CRX-10iA/L Collaborative Robot Arm](https://assets.vention.io/parts/images/PR-FA-001-0500/thumb_fanuc-crx-10ia-l-collaborative-robot.png)
FANUC CRX-10iA/L Collaborative Robot Arm
PR-FA-001-0500
![FANUC CRX-10iA Collaborative Robot Arm FANUC CRX-10iA Collaborative Robot Arm](https://assets.vention.io/parts/images/PR-FA-001-0501/thumb_fanuc-crx-10ia-collaborative-robot.png)
FANUC CRX-10iA Collaborative Robot Arm
PR-FA-001-0501
![FANUC M-710iC/45M Industrial Robot Arm FANUC M-710iC/45M Industrial Robot Arm](https://assets.vention.io/parts/images/RA-FA-045-0003/thumb_fanuc-m-710ic-45m-kit.png)
FANUC M-710iC/45M Industrial Robot Arm
RA-FA-045-0003