Parts library

RA-FA-035-0003
FANUC M-20iD/35 Industrial Robot Arm
The M-20iD/35 is an industrial robot by Fanuc in the M-20 series with a payload of 35kg and reach 1831mm. It’s designed with outstanding axis speeds and precision making it suitable for a wide range of applications requiring heavy material handling at high cycle times.
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| M-20iD35 Technical Specifications Datasheet | 
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value | 
|---|---|
| General Specifications | |
| Part Number | RA-FA-035-0003 | 
| Unit Price | Contact Us | 
| Weight | 300 kg | 
| Dimensions (L x W x H) | 1600 x 500 x 1370 mm | 
| Spec Attribute | Spec Value | 
|---|---|
| Performance | |
| Reach | 1831 mm | 
| Repeatability | 0.03 mm | 
| Max Payload | 35 kg | 
| Robot Weight | 250 kg | 
| Degrees of Freedom | 6 | 
| Typical Average Power Consumption | 1000 W | 
| Spec Attribute | Spec Value | 
|---|---|
| Movement | |
| J1 Movement Range | 360 degrees | 
| J2 Movement Range | 260 degrees | 
| J3 Movement Range | 458 degrees | 
| J4 Movement Range | 400 degrees | 
| J5 Movement Range | 360 degrees | 
| J6 Movement Range | 900 degrees | 
| Spec Attribute | Spec Value | 
|---|---|
| Features | |
| Robot IP Rating | 54 | 
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.