Background image

Rapid Operator AI

Autonomous, Smart, and Always On.

The AI operator for deep bin picking and high-variability manufacturing. Delivers human-like adaptability, consistency, and reliability 24/7.

Close the Gap. Without the Complexity.

Unstructured tasks like bin picking have long resisted automation, but Rapid Operator AI changes that by deploying in under a day, adapting in real time, and freeing your workforce for higher-value work.

<1 Day

Deployment

99%

First Pick Success Rate

24/7

Operation

1 Year

Return On Investment

Automate the Impossible, Out-of-the-Box

Hardware, Vision and AI in One Solution

Rapid Operator AI brings together hardware, vision, and adaptive intelligence into a single, plug-and-play solution. No fragmented tools, no custom integration work.

Plug-and-Play Hardware

A complete robotic foundation, engineered for immediate deployment with full custom integration support.

AI-Defined 3D Vision

Stereo perception for reliable part detection across cluttered, variable real-world environments.

GRIIP™ Intelligence

Adaptive AI to perceive, plan optimal grasps, and execute precise picks in unstructured environments.

MachineMotion AI Controller

A powerful AI-driven controller to orchestrate every motion with precision and reliability.

Rapid Operator AI robotic arm system

Send your parts to our experts and see Rapid Operator AI perform in real conditions.

Why Rapid Operator AI

Designed for Manufacturing Reality

From deployment to daily operations, every capability is designed to drive real operational value on the manufacturing floor.

Works With Any Part

Built for Variety

Works With Any Part

Adapts to diverse part geometries, materials, textures, and transparency without custom training. Handles mixed SKUs and new parts without part-specific programming.

Full Autonomy

Full Autonomy

From First Pick to Last

Runs 24/7, retries failed picks automatically, and empties bins completely. No operator intervention needed, even for the hardest, most complex picks at the bottom of the bin.

From CAD to Pick in Minutes

Speed to Production

From CAD to Pick in Minutes

Ready out of the box with no training data required, automated setup eliminates lengthy commissioning so you can deploy in hours and add new parts in minutes.

Resilience to Change

Resilience to Change

Built for Manufacturing Reality

Maintains reliable performance despite changes in lighting and workspace layouts. Handles clutter and occlusions for consistent, repeatable operation.

Production-Ready Reliability

Production-Ready Reliability

Consistent Performance at Scale

Maintains consistent pick success rates and predictable cycle times. Delivers stability to meet targets while adapting to variation that breaks traditional automation.

Labor Independence

Labor Independence

Reliable Output Every Shift

Skilled operators are hard to find and harder to replace. Now the tasks that once required human dexterity run autonomously, every shift, without interruption.

Powered by GRIIP™

The Brain Built to Adapt

Most automation struggles when conditions change. GRIIP doesn't. Powered by AI, it adapts to any part and condition in real time. No training or reprogramming required.

Perception and Segmentation

See

Reads the Scene in Real Time

Scans the workspace and identifies every part instantly, even in cluttered bins with varying shapes, materials, and arrangements.

Pose Estimation

Locate

Knows How Each Part Is Located

Tracks the exact position and angle of every part, from the first robot movement all the way to final placement.

Grasp Intelligence

Grasp

Picks the Optimal Grip

Instantly evaluates every possible way to grab a part and picks the one most likely to result in a clean, successful pick.

Path Planning

Move

Finds a Safe Path Every Time

Plans a unique route for every pick in real time, adapting to a constantly changing manufacturing environment so the robot moves efficiently and safely.

Intuitive Touchscreen Operation

A Simple Interface for Every Operator

Set up parts, configure grasps, map the workspace, and run the cell all from one intuitive interface. No coding or complex configuration required.

Setup Grasp and Place

Contact Us

See What It Can Do With Your Parts

Send us your parts and process details. The team will evaluate your specific application and show you exactly how Rapid Operator AI performs in your real-world conditions.

Contact Rapid Operator AI
    Rapid Operator AI: Autonomous Deep Bin Picking Solution