Parts library
Zimmer Group Manu-Matic Tool Changer FWR50 TK50 (Tool Side)
PR-ZI-002-0002

Zimmer Group Manu-Matic Tool Changer FWR50 TK50 (Tool Side)

Zimmer Group

The Zimmer FWR50L-00-A Manu-Matic Tool Changer with TK50 Flange (Loose Tool Side) is a reliable and efficient solution for tool exchange in robotic applications. Featuring a manual locking mechanism, it ensures a secure connection between the tool and robot. The TK50 flange on the loose tool side provides stable and precise mounting, ensuring seamless integration with your robotic system. Designed for durability and ease of use, this tool changer is built to handle heavy-duty tasks with minimal maintenance, offering reliable performance in tight spaces.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
PR-ZI-002-000X FWR50X-00-A Datasheet
PR-ZI-002-000X FWR50X-00-A Installation Guide
Zimmer Warranty

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-ZI-002-0002
Unit Price$920.28 USD
Weight0.33 kg
Dimensions (L x W x H)100 x 75 x 25 mm
MaterialAluminum
Surface FinishAnodized
Spec AttributeSpec Value
Gripper Mechanical Information
Recommended Payload Weight7 kg
Min. Ambient Temperature 5 deg C
Max. Ambient Temperature 80 deg C
Repeatability (Gripping, Bi-directional)0.03 mm
Spec AttributeSpec Value
Features
Compatibility All Robots

$920.28 USD

Sold by VentionShips from Zimmer Group
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.