Parts library

MR-CM-001-0001
YETI 295 ml Stackable Mug
Vention-branded 295 mL Stackable Lowball with Magslider™ Lid in Navy. Made from double-wall, vacuum-insulated stainless steel to keep drinks hot or cold longer. Splash-resistant, dishwasher-safe, and designed for easy stacking and everyday convenience.
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MR-CM-001-0001 |
| Unit Price | $32.28 USD |
| Weight | 0.33 kg |
| Dimensions (L x W x H) | 88.9 x 88.9 x 104.14 mm |
| Material | N/A |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.