vention-logo-sm
Parts library
Vention Modular Vacuum Gripper, Medium (110mm Cups)
MO-GR-100-1110

Vention Modular Vacuum Gripper, Medium (110mm Cups)

Vention

This adjustable vacuum gripper is designed to work out of the box with Vention’s Rapid Series Palletizers and any other pick & place application. Featuring four Piab 110mm suction cups and four 90mm arms, this gripper can pick cardboard boxes up to 30kg and mount to any cobot using an ISO50 flange (50mm bolt pattern and 6mm bolts). Each arm can be rotated up to 90° and the suction cups can be moved 55mm along the slot of the arms, allowing for flexibility based on box size. Detailed specifications can be found in the technical document below. Made to be used in combination with the PiClassic Vacuum Generator (PR-PB-001-0001).

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Vention Modular Gripper

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberMO-GR-100-1110
Unit Price$2,755.13 USD
Weight2.32 kg
Dimensions (L x W x H)333 x 333 x 108 mm
Material6061-T6
Surface FinishBlack Anodized
Spec AttributeSpec Value
Technical Specifications
Suction Cups4

$2,755.13 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.