Parts library

MO-GR-200-0075
Vention Modular Vacuum Double Gripper, Small (75mm Cups)
This vacuum gripper is designed to work out of the box with Vention’s Rapid Series Palletizers and any other pick & place application. Made for dual gripping and featuring eight Piab 75mm suction cups, this gripper can pick cardboard boxes up to a combined 37.5kg and mount to any cobot using an ISO50 flange (50mm bolt pattern and 6mm bolts). Detailed specifications can be found in the technical document below. Made to be used in combination with the PiClassic Vacuum Generator (PR-PB-001-0001).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Vention Modular Gripper |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-GR-200-0075 |
| Unit Price | $3,611.27 USD |
| Weight | 2.157 kg |
| Dimensions (L x W x H) | 417 x 394 x 93 mm |
| Material | 6061-T6 |
| Surface Finish | Black Anodized |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Suction Cups | 8 |
Questions about this part?
Post a question on Vention community forum for insights on this part.