Parts library
Vention Modular Vacuum Double Gripper, Medium (75mm Cups)
MO-GR-200-1075

Vention Modular Vacuum Double Gripper, Medium (75mm Cups)

Vention

This vacuum gripper is designed to work out of the box with Vention’s Rapid Series Palletizers and any other pick & place application. Made for dual gripping and featuring eight Piab 75mm suction cups and 90mm arms, this gripper can pick cardboard boxes up to a combined 37.5kg and mount to any cobot using an ISO50 flange (50mm bolt pattern and 6mm bolts). Each arm can be rotated up to 90° and the suction cups can be moved 55mm along the arm slot, allowing for flexibility based on box size. Detailed specifications can be found in the technical document below. Made to be used in combination with the PiClassic Vacuum Generator (PR-PB-001-0001).

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Vention Modular Gripper

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberMO-GR-200-1075
Unit Price$4,426.11 USD
Weight2.923 kg
Dimensions (L x W x H)545.5 x 167 x 93 mm
Material6061-T6
Surface FinishBlack Anodized
Spec AttributeSpec Value
Technical Specifications
Suction Cups8

$4,426.11 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.