Parts library

MO-GR-013-0050
Vention 50mm Z Offset Bracket
This flange is used in Vention's modular vacuum grippers to provide a 50 mm offset in Z direction between the robot flange and the gripper.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-GR-013-0050 |
| Unit Price | $99.34 USD |
| Weight | 0.109 kg |
| Dimensions (L x W x H) | 63 x 63 x 54 mm |
| Material | 6061-T6 |
| Surface Finish | Black Anodized |
| Associated Fasteners | 4 x HW-FN-005-0012 |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M6 x 1.0 x 12mm, Low Profile Socket Head | HW-FN-005-0012 | 4 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.