Parts library

PR-JL-001-0318
Vacuum Handling Gripper (Plug and Pick 120 x 400 mm)
The Plug and Pick is a range of vacuum gripper which are versatile, compact and easy to install. This model has a gripping area of 200x400mm and it's the check valve version.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| JOULIN PLUG PICK DATASHEET |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-JL-001-0318 |
| Unit Price | $2,283.97 USD |
| Weight | 3.55 kg |
| Dimensions (L x W x H) | 120 x 400 x 102 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Load Capacity | 400 N |
Questions about this part?
Post a question on Vention community forum for insights on this part.