Vacuum Handling Gripper ( Flexigrip Ø 100 mm)
$842.23 USD
Ships in 15 days
The Flexigrip 100mm is the check valve version of a vacuum handling gripper with a circular surface area. It consists of a foam vacuum ‘‘cup’’ to pick up rough uneven surface. Modular design allows fast set up for product change. Easy integration with existing equipment. May be powered by internal cartridge or remote vacuum generator. Multiple grippers may share a common vacuum source to reduce energy consumption. Rough. porous. twisted. uneven surfaces and bags can be picked up . 4 x M4 thread holes on gripper top for easy mounting. 10mm quick connection or Hose barb for supply Joulin patented Wave System™ saves up to 50% energy consumption.
Includes: 10mm OD to 8mm OD tubing adapter. Does not include: Adapter plate to fit on Vention extrusion.
Quantity:
Technical Drawings
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-JL-001-0316 |
Weight | 0.6 kg |
Dimensions (L x W x H) | 91.0 x 100.0 x 200.0 mm |
Unit Price | $842.23 USD |
Compatible Parts
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Cobot Tooling Mounting Plate
ST-RB-001-0001 v2
Vacuum Handling Foam Gripper (Plug & Pick 200 x 400 mm)
PR-JL-001-0314
Light Vacuum Gripper (Safe-and-Light 120 x 240 mm)
PR-JL-001-0490
Dual Joulin Safe and Light Cobot Adapter
ST-RB-030-0000